제품 게시
Dry80 Outdoor waterproofing membrane | Revestech
Dry80 Outdoor waterproofing membrane | Revestech
Dry80 Outdoor waterproofing membrane | Revestech
Dry80 Outdoor waterproofing membrane | Revestech
Dry80 Outdoor waterproofing membrane | Revestech
Dry80 Outdoor waterproofing membrane | Revestech
Dry80 Outdoor waterproofing membrane | Revestech
Dry80 Outdoor waterproofing membrane | Revestech
    Revestech

    Dry80 Outdoor waterproofing membrane | Revestech

    Flexible sheet for waterproofing roofs, flat roofs, balconies or patios. Ideal for waterproofing under protection in exterior spaces and flat roofs, both walkable and non-walkable, providing an effective solution against humidity.
    사양
    • Flexible polyolefin sheet for waterproofing under protection of outdoor spaces and flat non-trafficable (gravel finish) and trafficable roofs, such as terraces, roof terraces, balconies, patios, windowsills and cornices. for substrates with residual humidity ≤2%. Thickness: 0.8 mm | Weight: 625g/m². Consists of an EVAC membrane extruded over polyester fibers for optimum adhesion to the C2 S1/S2 tile adhesive cement used in its installation as a bonded sheet. It can be joined and sealed by hot air welding or with our SEALPLUS adhesive.
    기술 사양
    • 특징 참조lamina_dry80
    • 유형건축 자재
    • 게시일2025-10-06
    • 에디션 넘버1
    관련성
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 자재 - Waterproofing & Membranes