제품 게시
Rieder | concrete skin | luce silver
Rieder | concrete skin | luce silver
Rieder | concrete skin | luce silver
Rieder | concrete skin | luce silver
Rieder | concrete skin | luce silver
Rieder | concrete skin | luce silver
Rieder | concrete skin | luce silver
    Rieder

    Rieder | concrete skin | luce silver

    The large-format panels made of glassfibre reinforced concrete, open up a lot of scope for the design of individual facades. concrete skin can withstand the highest loads with enormous slab sizes. Due to their robust properties, the panels are weatherproof and have a long service life. Concrete skin stretches smoothly over buildings and, when combined with formparts, over corners and edges. This creates a unique flow of material. Glassfibre reinforced concrete is non-combustible and consists of mineral resources. Its authentic appearance creates a natural vibrancy on the facade.

    The addition of mica gives the large-format panels a glittering, shimmering appearance and create individual highlights on the facade. The panels with luce silver texture are dyed throughout with natural colour pigments and are available in in a lot of colours. Depending on how the sunlight falls, the mica particles reflect in different ways and create unique effects and a glittering and shimmering appearance.

    사양
    • The addition of mica gives the large-format panels a glittering, shimmering appearance and create individual highlights on the facade. The panels with luce silver texture are dyed throughout with natural colour pigments and are available in in a lot of colours. Depending on how the sunlight falls, the mica particles reflect in different ways and create unique effects and a glittering and shimmering appearance.

    기술 사양
    • 특징 참조rieder_cs_luce
    • 제품군concrete skin
    • 제품분류luce silver
    • 유형건축 자재
    • 게시일2021-05-11
    • 에디션 넘버1
    • 깊이(mm)13
    관련성
    • 주 재료콘크리트
    • 설계국가오스트리아
    • 제조국가독일
    • 순 중량(Kg)32
    분류
    • BIMobject 카테고리벽 - 외피