제품 게시
Rieder | concrete skin | lumber
Rieder | concrete skin | lumber
Rieder | concrete skin | lumber
Rieder | concrete skin | lumber
Rieder | concrete skin | lumber
Rieder | concrete skin | lumber
    Rieder

    Rieder | concrete skin | lumber

    The large-format panels made of glassfibre reinforced concrete, open up a lot of scope for the design of individual facades. concrete skin can withstand the highest loads with enormous slab sizes. Due to their robust properties, the panels are weatherproof and have a long service life. Concrete skin stretches smoothly over buildings and, when combined with formparts, over corners and edges. This creates a unique flow of material. Glassfibre reinforced concrete is non-combustible and consists of mineral resources. Its authentic appearance creates a natural vibrancy on the facade.

    The texture lumber is based on an authentic natural look. A homogeneous wood grain lends the building envelope a strong depth effect and creates a unique light refraction at the edges of the layers. The panels with lumber texture are dyed throughout with natural colour pigments and are available in in a lot of colours and the surface ferro. Similar to wood, the facade panels have a multi-layered effect. Since light conditions change over the course of the day, the facade with this texture has a different appearance depending on the time of day. This gives the building a vibrant and natural look.

    사양
    • The texture lumber is based on an authentic natural look. A homogeneous wood grain lends the building envelope a strong depth effect and creates a unique light refraction at the edges of the layers. The panels with lumber texture are dyed throughout with natural colour pigments and are available in in a lot of colours and the surface ferro. Similar to wood, the facade panels have a multi-layered effect. Since light conditions change over the course of the day, the facade with this texture has a different appearance depending on the time of day. This gives the building a vibrant and natural look.

    기술 사양
    • 특징 참조rieder_cs_lumber
    • 제품군concrete skin
    • 제품분류lumber
    • 유형건축 자재
    • 게시일2021-05-11
    • 에디션 넘버1
    • 깊이(mm)16
    관련성
    • 주 재료콘크리트
    • 설계국가오스트리아
    • 제조국가독일
    • 순 중량(Kg)35
    분류
    • BIMobject 카테고리벽 - 외피