제품 게시
ARMANI - ISLAND Built-in 1800 x 800 mm bathtub with deck-mounted faucet
ARMANI - ISLAND Built-in 1800 x 800 mm bathtub with deck-mounted faucet
ARMANI - ISLAND Built-in 1800 x 800 mm bathtub with deck-mounted faucet
ARMANI - ISLAND Built-in 1800 x 800 mm bathtub with deck-mounted faucet
    Roca

    ARMANI - ISLAND Built-in 1800 x 800 mm bathtub with deck-mounted faucet

    Built-in 1800 x 800 mm bathtub with deck-mounted faucet

    사양
    • The bathtubs in this collection are the epitome of elegance and sophistication in the wellness field. Designed with a uniquely reinforced acrylic contour, this model incorporates a deck-mounted thermostatic tap set, tub filler and an easily accessible handheld shower that remains discreetly concealed when not in use so that the overall linear purity of the bathroom suite is not marred by unnecessary visual elements. The smooth, ergonomic design of this bathtub also includes a soft headrest and handles for greater safety and comfort in the self-care ritual. The bath is available in four finishes: the smooth Glossy White with Chrome brassware adds a crisp, fresh look to the piece; Off-White with Chrome brassware offers an updated twist on a classic, elegant finish; warm Greige with Greige brassware lends a discreet, sophisticated air; and the Nero finish with Nero brassware adds a bold, contemporary feel.
    기술 사양
    • 특징 참조248244xxx
    • 제품군Baths
    • 제품분류Island
    • 유형개체 (단일 개체)
    • 게시일2020-04-29
    • 에디션 넘버1
    • 높이(mm)570
    • 너비(mm)1800
    관련성
    • 주 재료아크릴
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)65
    분류
    • BIMobject 카테고리위생 - 욕조 & 스파
    • IFC 분류위생 터미널
    • UNSPSC 이름Bathtubs
    • UNSPSC 코드30181501
    • Uniclass 2015 코드Pr_40_20_06_08
    • Uniclass 2015 설명Baths
    • CSI 마스터 형식 2014 코드22 41 19
    • CSI 마스터 형식 2014 제목Residential Bathtubs
    • OmniClass 번호23-31 15 00
    • OmniClass 제목Bathtubs
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures
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
    비슷한 제품

    별점 4.6/5 4.6 (47)
    별점 3.9/5 3.9 (11)