제품 게시
Compact folding sectional door - multipurpose
Compact folding sectional door - multipurpose
Compact folding sectional door - multipurpose
Compact folding sectional door - multipurpose
Compact folding sectional door - multipurpose
Compact folding sectional door - multipurpose
Compact folding sectional door - multipurpose
    Rolflex

    Compact folding sectional door - multipurpose

    The Compact folding door is a unique sectional industrial door which folds its well-insulated panels into a compact package above the door opening. There are no overhead rails, which makes this door ideal for a wide range of applications.

    The door is designed to make things easier for architects and constructors. Limited space needed and no constructional adaptations necessary. 

    Ideal in these situations:

    • Buildings with installations behind the door, such as in car wash, car workshops, crane tracks, spray cabins
    • Commercial spaces, where esthetics are crucial. The door can be integrated in the ceiling.
    • Internal doors: When separating to rooms, this door is ideal. Silent and almost invisible when opened.

    Configure the Compact door online now, download customized drawings and get a quotation. Visit Rolflex.com for more info
     

    사양
    • For more information please see our Website.
    기술 사양
    • 특징 참조Compact
    • 제품군Folding doors
    • 제품분류Industrial doors
    • 유형개체 (단일 개체)
    • 게시일2016-01-21
    • 에디션 넘버2
    관련성
    • 주 재료알루미늄
    • 부 재료폴리스티렌(EPS)
    • 설계국가네덜란드
    • 제조국가네덜란드
    분류
    • BIMobject 카테고리문 - 산업용 문
    • IFC 분류
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드Pr_30_59_24
    • Uniclass 2015 설명Doorsets
    • OmniClass 번호23-17 11 13 25 13
    • OmniClass 제목Sectional Overhead Metal Doors