제품 게시
CBD2 Commercial Counterbalanced Backdraft Damper
Ruskin

CBD2 Commercial Counterbalanced Backdraft Damper

The CBD2 is an extremely sensitive gravity operated backdraft damper. It features:
  • Extruded aluminum construction.
  • Counterbalance weights that can be set to relieve air pressure differentials less than .01" w.g.
  • Excellent weather protection when installed in exterior walls
.
사양
  • The CBD2 is an extremely sensitive gravity operated backdraft damper. It features:

    • Extruded aluminum construction
    • Counterbalance weights that can be set to relieve air pressure differentials less than .01" w.g.
    • Excellent weather protection when installed in exterior walls.
기술 사양
  • 특징 참조rd-00317-152
  • 제품군Dampers for Air Ductwork
  • 제품분류Backdraft and Pressure Relief Dampers
  • 유형개체 (단일 개체)
  • 게시일2009-09-09
  • 에디션 넘버1
분류
  • BIMobject 카테고리HVAC - 덕트 설비