제품 게시
ADF-KE Oval Access Doors
Ruskin

ADF-KE Oval Access Doors

Ruskin ADR-KE and ADF-KE kitchen exhaust access doors are durable, versatile and economical. They are manufactured in 16 gage black iron and equipped with a high temperature ceramic fiber rope gasket for services up to +2,000°F (+1,093°C). Applications involving high heat, exotic liquids and corrosive fumes in such areas as primary metals production, metal finishing and fabrication,chemical/petrochemical process and glass manufacturing are typical.
사양
  • Ruskin ADR-KE and ADF-KE kitchen exhaust access doors are durable, versatile and economical. They are manufactured in 16 gauge black iron and equipped with a high temperature ceramic fiber rope gasket for services up to +2,000°F (+1,093°C). Applications involving high heat and corrosive fumes in such areas as primary metals production, metal finishing and fabrication, chemical/petrochemical process and glass manufacturing are typical.

기술 사양
  • 특징 참조rd-00317-171
  • 제품군Access Fittings for Air Ductwork
  • 제품분류Access Doors
  • 유형개체 (단일 개체)
  • 게시일2009-09-09
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 덕트 설비