제품 게시
18-22000 Series Designer Wood Lockers - Double Tier - 3 Wide
18-22000 Series Designer Wood Lockers - Double Tier - 3 Wide
18-22000 Series Designer Wood Lockers - Double Tier - 3 Wide
18-22000 Series Designer Wood Lockers - Double Tier - 3 Wide
18-22000 Series Designer Wood Lockers - Double Tier - 3 Wide
18-22000 Series Designer Wood Lockers - Double Tier - 3 Wide

    18-22000 Series Designer Wood Lockers - Double Tier - 3 Wide

    Constructed of industrial grade particleboard and covered with durable high pressure laminate, Salsbury 18-22000 series 18" wide double tier designer wood lockers offer ample space for personal storage needs and are ideal for settings where a professional environment is desired. These spacious 18" wide designer wood lockers feature a gray, blue, black, maple, cherry or mahogany finish and are available in 18”, 21” and 24” depths. Optional matching laminated sloping hoods and side panels easily attach to 18" wide designer lockers and provide a finished look to an individual locker or a row of lockers. 18" wide designer lockers include a 4” high black base and measure six (6) feet high (add 4” for the base). All locker doors are 18’’ W x 3/4’’ D and include a black name / number plate (custom engraving #33360 is available as an option upon request). All locker doors also include heavy duty concealed hinges and a lift up handle and recessed hasp for added security – built-in locks (#33310 for combination and #33315 for key), padlocks (#33320 for combination and #33325 for key), electronic locks (#33390) and resettable combination locks (#33395) are available as options upon request. One wide designer lockers are available as fully assembled units only. Three (3) wide designer lockers are also available as fully assembled units only and require minor assembly.

    사양
    • Constructed of industrial grade particleboard and covered with durable high pressure laminate

      Ideal for health clubs, locker rooms, country clubs, day spas, sports and athletic facilities or wherever a professional environment is desired

      50% wider than 12" wide designer lockers

      Available in a gray, blue, black, maple, cherry or mahogany finish and include a black name / number plate

      18” wide designer lockers include a black laminated base and are 6 feet high (add 4" for base)

      18" deep 18” wide designer lockers have a compartment size that is 13-3/4" wide, 70-1/2" high and 16-3/4" deep

      21" deep 18” wide designer lockers have a compartment size that is 13-3/4" wide, 70-1/2" high and 19-3/4" deep

      24" deep 18” wide designer lockers have a compartment size that is 13-3/4" wide, 70-1/2" high and 22-3/4" deep

      Each compartment includes a full depth hat shelf, an 11 3/4" deep shoe shelf, a 5" deep shelf and a double prong ceiling hook

      Available as 1 wide or 3 wide units

      1 wide units come fully assembled while 3 wide units require minor assembly

      All locker doors are 18" wide x 3/4" deep

      All locker doors include heavy duty concealed hinges and a lift up handle and recessed hasp for added security

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    기술 사양
    • 특징 참조18_22000_Series_Designer_Wood_Lockers_Double_Tier_3_Wide
    • 제품군Wood Lockers
    • 제품분류18" Wide - Double Tier Designer
    • 유형개체 (단일 개체)
    • 게시일2019-03-25
    • 에디션 넘버1
    • 너비(inches)54
    관련성
    • 주 재료MDF
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • Uniclass 2015 코드Pr_40_30_78_48
    • Uniclass 2015 설명Lockers
    • CSI 마스터 형식 2014 코드10 51 16
    • CSI 마스터 형식 2014 제목Wood Lockers
    • OmniClass 번호23-29 15 15 13
    • OmniClass 제목Wood Lockers
    • CSI 단일 형식 II 코드E2010
    • CSI 단일 형식 II 제목Fixed Furnishings

    지역 가용성

    북미
    과들루프
    과테말라
    그레나다
    그린란드
    네덜란드령 카리브 해 지역
    니카라과
    도미니카
    도미니카 공화국
    마르티니크
    멕시코
    몬세라트
    미국
    미국령 버진아일랜드
    바베이도스
    바하마
    버뮤다
    벨리즈
    생마르탱
    생바르텔레미
    생피에르앤드미클롱
    세인트루시아
    세인트빈센트그레나딘
    세인트키츠네비스
    신트마르턴
    아루바
    아이티
    앤티가 바부다
    앵귈라
    엘살바도르
    영국령 버진아일랜드
    온두라스
    자메이카
    캐나다
    케이맨 군도
    코스타리카
    쿠바
    퀴라소
    터크스케이커스 제도
    트리니다드토바고
    파나마
    푸에르토리코
    Common.Footer.ValueProp.Image.AltText

    Revit용 Design App

    한 번의 클릭으로 Revit 모델에 바로 패밀리를 로드하세요.

    새 객체에 더 쉽게 접근하고, Revit 패밀리를 저장하고, 팀과 협업할 수 있는 공간을 확보하세요.

    • 체크 표시Revit 바로 옆에서 BIM 개체로 직접 작업
    • 체크 표시 2GB 클라우드 스토리지 - Revit 콘텐츠 저장
    • 체크 표시 Revit에서 바로 내재 탄소 LCA(A1-A3) 획득