제품 게시
35000-36000 Series Designer Wood Lockers - Box Style - 3 Wide

35000-36000 Series Designer Wood Lockers - Box Style - 3 Wide

Constructed of industrial grade particleboard and covered with durable high pressure laminate, Salsbury 35000 and 36000 series 12" wide box style designer wood lockers are ideal for settings where space is limited and a professional environment is desired. 12" wide box style designer wood lockers feature a gray, blue, black, maple, cherry or mahogany finish and are avail- able in 15”, 18” and 21” depths. 12" wide box style designer wood lockers are available in heights of five (5) feet and six (6) feet and include a 4” high black base (add 4” for the base). Optional matching laminated sloping hoods and side panels easily attach to box style designer lockers and provide a finished look to an individual locker or a row of lockers. All locker doors are 12” W x 3/4” D and include a black name / number plate (custom engraving #33360 is available as an option upon request). All locker doors also include heavy duty concealed hinges and a lift up handle and recessed hasp for added security – built-in locks (#33310 for combination and #33315 for key), padlocks (#33320 for combination and #33325 for key), electronic locks (#33390) and resettable combination locks (#33395) are available as options upon request. One wide box style designer lockers are available as fully assembled units only. Three (3) wide box style designer lockers are also available as fully assembled units only and require minor assembly.

사양
  • Constructed of industrial grade particleboard and covered with durable high pressure laminate 
    Ideal for settings where a professional environment is desired
    Available as fully assembled units only and require minor assembly
    Feature a gray, blue, black, maple, cherry or mahogany finish
    Available in heights of five (5) feet and six (6) feet and include a 4” high black base (add 4” for the base)
    Available in 15”, 18” and 21” depths
    5 foot high lockers have a compartment size that is 10-3/4" wide, 11" high and 13-3/4", 16-3/4" or 19-3/4" deep
    6 foot high lockers have a compartment size that is 10-3/4" wide, 11" high and 13-3/4", 16-3/4" or 19-3/4" deep
    Available as 1 wide or 3 wide units
    Optional matching laminated sloping hoods and side panels easily attach to lockers and provide a finished look
    All locker doors also include heavy duty concealed hinges and a lift up handle and recessed hasp for added security – built-in locks (combination or key), padlocks (combination or key), electronic locks and resettable combination locks are available as options upon request
    All locker doors are 12” W x 3/4” D and include a black name / number plate (custom engraving #33360 is available as an option upon request)
    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

기술 사양
  • 특징 참조35000_36000_Series_Designer_Wood_Lockers_Box_Style_3_Wide
  • 제품군Wood Lockers
  • 제품분류Standard - Box Style
  • 유형개체 (단일 개체)
  • 게시일2017-07-27
  • 에디션 넘버1
  • 너비(inches)36
관련성
  • 주 재료MDF
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리가구 - 선반 & 보관
  • Uniclass 2015 코드Pr_40_30_78_48
  • Uniclass 2015 설명Lockers
  • CSI 마스터 형식 2014 코드10 51 16
  • CSI 마스터 형식 2014 제목Wood Lockers
  • OmniClass 번호23-29 15 15 13
  • OmniClass 제목Wood Lockers
  • CSI 단일 형식 II 코드E2010
  • CSI 단일 형식 II 제목Fixed Furnishings

지역 가용성

북미
과들루프
과테말라
그레나다
그린란드
네덜란드령 카리브 해 지역
니카라과
도미니카
도미니카 공화국
마르티니크
멕시코
몬세라트
미국
미국령 버진아일랜드
바베이도스
바하마
버뮤다
벨리즈
생마르탱
생바르텔레미
생피에르앤드미클롱
세인트루시아
세인트빈센트그레나딘
세인트키츠네비스
신트마르턴
아루바
아이티
앤티가 바부다
앵귈라
엘살바도르
영국령 버진아일랜드
온두라스
자메이카
캐나다
케이맨 군도
코스타리카
쿠바
퀴라소
터크스케이커스 제도
트리니다드토바고
파나마
푸에르토리코
Common.Footer.ValueProp.Image.AltText

Revit용 Design App

한 번의 클릭으로 Revit 모델에 바로 패밀리를 로드하세요.

새 객체에 더 쉽게 접근하고, Revit 패밀리를 저장하고, 팀과 협업할 수 있는 공간을 확보하세요.

  • 체크 표시Revit 바로 옆에서 BIM 개체로 직접 작업
  • 체크 표시 2GB 클라우드 스토리지 - Revit 콘텐츠 저장
  • 체크 표시 Revit에서 바로 내재 탄소 LCA(A1-A3) 획득