제품 게시
Vivaldi - Glitter Effect Decorative Paint
Vivaldi - Glitter Effect Decorative Paint
Vivaldi - Glitter Effect Decorative Paint
    SAN DECO

    Vivaldi - Glitter Effect Decorative Paint

    Vivaldi is a glitter effect decorative paint that adds sparkle and shimmer to interior walls and feature surfaces. 

    Water-based and easy to apply over a primed base, it creates a lively, light-catching finish.

    glitter paint, glitter effect coating, shimmer finish

    사양
    • Vivaldi adds depth and luxury to interiors with its soft, velvety texture and elegant pearlescent reflections. Its acrylic emulsion base and special pearl pigments create a refined play of light, giving walls a sophisticated, luxurious look that combines visual brilliance with a smooth, tactile elegance.

    기술 사양
    • 특징 참조decorative-paint-vivaldi
    • 제품군Decorative
    • 제품분류Decorative Paint
    • 유형건축 자재
    • 게시일2025-11-07
    • 에디션 넘버1
    관련성
    • 주 재료페인트
    • 설계국가터키
    • 제조국가터키
    분류
    • BIMobject 카테고리건축 자재 - Paint, Varnishes & Finishes
    • IFC 분류자재
    • Uniclass 2015 코드Pr_35_31_22
    • Uniclass 2015 설명Decorative coatings
    • CSI 마스터 형식 2014 코드09 94 00
    • CSI 마스터 형식 2014 제목Decorative Finishing
    • OmniClass 번호23-15 21 11 13
    • OmniClass 제목Textured Paints

    지역 가용성

    유럽 아시아 북미 남아메리카 아프리카