제품 게시
SAND 105 - Corrugated metal sheets for roofing and structural floors
SAND 105 - Corrugated metal sheets for roofing and structural floors
SAND 105 - Corrugated metal sheets for roofing and structural floors
SAND 105 - Corrugated metal sheets for roofing and structural floors
SAND 105 - Corrugated metal sheets for roofing and structural floors
SAND 105 - Corrugated metal sheets for roofing and structural floors

    SAND 105 - Corrugated metal sheets for roofing and structural floors

    The SAND 105 profile is part of the family of "large span" profiles, which are particularly suitable for the construction of buildings characterized by structural steps of medium and large dimensions.

    Easy transport and handling, rapidity and simplicity of installation are the peculiar characteristics that distinguish them: the installation takes place completely dry, with variable fixing systems depending on the structure.

    사양
    • Compared to a traditional precast prestressed concrete solution, "large span" structural floors have the following advantages:

      TECHNICAL ADVANTAGES

      High capacity: a wide range of profiles with different parameters (height and pitch) are available and can be produced in different thicknesses according to specific design requirements;

      Enhanced security: thanks to the contained own weight, they give the structure a better anti-seismic behavior;

      Versatility: they adapt perfectly to any type of flat, curved or inclined structure.

      In the Perforated version, they give the roofing package a high sound absorption capacity.

      ECONOMIC ADVANTAGES

      Construction cost: the structural system for large spans, thanks to its much lower weight, allows the construction of buildings with smaller load-bearing elements with consequent economic savings.

      Transport cost: the packaging and the reduced dimensions of the corrugated sheets allow to transport, for each single vehicle, a much higher quantity of material, on average about 2000/2500 m2

      Labor cost: savings on labor, given the rapidity of installation, usability and immediate static efficiency. The speed of installation and ease of handling allow for significant savings in labor costs and execution time.

      All large light profiles are available in Positive, Negative, Perforated versions and can be supplied with the following applications on the internal side: SANDnodrip non-woven fabric with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise and anti-condensation function.

    기술 사양
    • 특징 참조SAND_105
    • 제품군lamiere grecate
    • 제품분류sand 105
    • 유형개체 (단일 개체)
    • 게시일2021-02-02
    • 에디션 넘버1
    • 높이(mm)105
    관련성
    • 주 재료금속
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리건축 - 지붕
    • UNSPSC 이름Laminate flooring
    • UNSPSC 코드30161710
    • OmniClass 번호23-13 17 11 15 11 15
    • OmniClass 제목Laminated Rigid Profiles