제품 게시
SAND 40/100 - Corrugated metal sheets for roofing
SAND 40/100 - Corrugated metal sheets for roofing
SAND 40/100 - Corrugated metal sheets for roofing
SAND 40/100 - Corrugated metal sheets for roofing
SAND 40/100 - Corrugated metal sheets for roofing
SAND 40/100 - Corrugated metal sheets for roofing

    SAND 40/100 - Corrugated metal sheets for roofing

    SAND 40/100 is a symmetrical profile with excellent static properties, high walkability and better performance in terms of capacity than profiles of equal Greek height.

    Resistant and performing, it also has an aesthetic value that makes it usable for false ceilings and coatings, as well as in the usual contexts of industrial and civil coverage.

    사양
    • Available in three different widths: 600 mm, 800 mm, 900 mm. Slabs are produced in lengths to measure, according to specific customer requirements.

      The possible bending processes are: fixed radius bending, variable radius bending. The following applications are available on the internal side: SANDnodrip non-woven fabric with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise-anti-condensation function.

    기술 사양
    • 특징 참조SAND_40_100
    • 제품군lamiere grecate
    • 제품분류sand 40
    • 유형개체 (단일 개체)
    • 게시일2021-02-02
    • 에디션 넘버1
    관련성
    • 주 재료금속
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리건축 - 지붕
    • UNSPSC 이름Laminate flooring
    • UNSPSC 코드30161710
    • OmniClass 번호23-13 17 11 15 11 15
    • OmniClass 제목Laminated Rigid Profiles