제품 게시
Sanlife toilet seat with clipoff and slowclose system
Sanlife toilet seat with clipoff and slowclose system
Sanlife toilet seat with clipoff and slowclose system
    Sanindusa

    Sanlife toilet seat with clipoff and slowclose system

    Duroplast is a material that does not contain substances hazardous to the environment and therefore is compatible with the skin is anti-bacterial antistatic dust repellent and resistant to fading under UV rays This toilet seat and cover also has a slow close system to prevent abrupt drops and it has a clipoff system that allows you to remove the lid and the seat for an easy cleaning
    사양
    • 2344111-fixing kit for toilet seat and cover _included_
    기술 사양
    • 특징 참조2363100_Sanlife_toilet-seat-and-cover
    • 제품군Sanlife
    • 제품분류Toilet Seats
    • 유형개체 (단일 개체)
    • 게시일2020-01-24
    • 에디션 넘버1
    • 높이(mm)34
    • 너비(mm)380
    • 깊이(mm)464
    관련성
    • 주 재료Polyurea
    • 설계국가포르투갈
    • 제조국가포르투갈
    • 순 중량(Kg)3
    분류
    • BIMobject 카테고리위생 - Toilet Seats
    • IFC 분류위생 터미널
    • Uniclass 2015 코드Pr_40_20_93_95
    • Uniclass 2015 설명WC seats and covers
    • OmniClass 번호23-31 19 19 17
    • OmniClass 제목Water Closet Seats

    지역 가용성

    아시아 아프리카 유럽 오세아니아 북미 남아메리카