제품 게시
MC125R
MC125R
MC125R

    MC125R

    This product is only available in Japan.


    Introducing non-welded construction materials that do not have hanging reinforcement at both ends of the ceiling opening!

    "MC125R" can be used to reinforce the ceiling openings.

    It can be used to reinforce ceiling openings within the height (125mm) of luminaires, and can be constructed overwhelmingly faster and more rigidly than conventional construction hours.

    [Features]

    ■Shortened installation time for ceiling opening reinforcement

    ■Does not hang and reinforce both ends of the opening.

    ■ Applicable to luminaires with h=125mm or less

    ■Non-welding method

    사양
    • MC-125R

      [Applications]

      Metal fittings for reinforcing illumination openings

      [Material]

      Hot-dip galvanized steel sheet 1.2mm

      [Sales unit] Packaging

      3.4kg/10 pcs.

      [Applicable Lighting Equipment]

      h = 125mm or less

      [Strength]

      Max. compressive 1,293N

      Max. tensile 1,587N

    기술 사양
    • 특징 참조MC125R
    • 제품군Light Gauge Steel (LGS)
    • 제품분류ceiiling and wall
    • 유형건축 자재
    • 게시일2022-10-31
    • 에디션 넘버1
    관련성
    • 주 재료용용 아연 도금
    • 설계국가일본
    • 제조국가일본
    분류
    • BIMobject 카테고리건축 - 천장