제품 게시
MC-cross
MC-cross

    MC-cross

    This product is only available in Japan.


    "MC-cross" can be used to secure the brace bottom receiver.

    Fixation of brace bottom receiver and additional cradling support can be easily fixed with a screw, which can be attached by hand at any location to the cradling support.

    [Features]

    ■It is easy to fix the brace bottom receiver and the additional cradling support.

    ■Can also be mounted on reinforcing materials or square pipes

    ■Non-welding method

    사양
    • MC-cross

      [Applications]

      Fixing the brace bottom receiver

      [Material]

      Hot-dip galvanized steel sheet 1.2mm

      [Sales unit] Case

      8.3kg/150 pcs.

      [Allowable proof stress] 963N

      (Max. 2,092N along the cradling)

    기술 사양
    • 특징 참조MCX
    • 제품군Light Gauge Steel (LGS)
    • 제품분류ceiiling and wall
    • 유형건축 자재
    • 게시일2022-10-31
    • 에디션 넘버1
    관련성
    • 주 재료용용 아연 도금
    • 설계국가일본
    • 제조국가일본
    분류
    • BIMobject 카테고리건축 - 천장