제품 게시
A1122 - Column, Equipment Arm, Ceiling Mounted, Surgery
SEPS2BIM

A1122 - Column, Equipment Arm, Ceiling Mounted, Surgery

A ceiling mounted retractable equipment arm for use in the OR. Designed to provide equipment placement support, power receptacles including low-voltage panels, gas outlets and flat screen mounting for a surgical suite. Unit will provide a range of motion of up to 330 degrees with arm providing additional vertical movement. Units are custom configured with multiple options available. Price is based on a unit with two (double) retractable arms. Also available are units for use in anesthesia, ICU and ER.
기술 사양
  • 특징 참조A1122
  • 제품군Column
  • 제품분류Equipment Arm
  • 유형필수 객체
  • 게시일2016-01-01
  • 에디션 넘버1
  • 너비(mm)2410
  • 깊이(mm)2410
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리의료 - All
  • IFC 분류가구 요소