제품 게시
A4995 - Table, Diaper Changing, Wall Mounted
SEPS2BIM

A4995 - Table, Diaper Changing, Wall Mounted

Wall mounted diaper changing table for use in public restrooms. Unit is a fold down system that folds upward when not in use for minimal intrusion into the room. Changing surface is contoured and has safety belt to insure that an infant will not fall from the table. Table is designed to hold no less than 250 pounds static weight. Closed dimensions are approximately 21" H x 36" W x 5" D. Open dimensions vary according to style. One system's open dimensions are 15 " high, 32" wide and 19" deep.
기술 사양
  • 특징 참조A4995
  • 제품군Table
  • 제품분류Diaper Changing
  • 유형필수 객체
  • 게시일2016-01-01
  • 에디션 넘버1
  • 높이(mm)560
  • 너비(mm)890
  • 깊이(mm)1300
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • IFC 분류가구 요소