제품 게시
B 2020/2 Prisma

B 2020/2 Prisma

Paver B 2020/2 is a monolithic element in glass ideal for horizontal structures both for interiors and exteriors where greater luminosity is required between the levels of separation. B 2020/2 is available in diamond tooled glass with a transparent finishing. For the installation it is advisable to leave a space of at least 3 cm between the glass blocks.
사양
  • B 2020/2 Prisma Seves Glassblock - Pavers

    THERMAL INSULATION U (W/m2 K): 6.2/4.1

    SOUND INSULATION (dB): NPD

    FIRE RESISTANCE CLASS: NPD

    DIMENSIONS (cm): 20x20x2,2

    WEIGHT (Kg): 2,00

    PIECES/M2 (pcs/m²): ∼19 (joint 30mm)

    PACKAGE:

    N. PIECES/BOX: 10

    N. PIECES/PALLET: 600


    glass brick - vetromattone - vetrocemento - brique de verre - bloque de vidrio

    pedonale - pedonabili - pedonabile - orizzontale - orizzontali

기술 사양
  • 특징 참조B_2020_2_Prisma
  • 제품군Technology - pavers: piastre
  • 제품분류B 2020/2 Prisma
  • 유형개체 (단일 개체)
  • 게시일2020-04-27
  • 에디션 넘버1
  • 높이(mm)200
  • 너비(mm)200
  • 깊이(mm)22
관련성
  • 주 재료유리
  • 부 재료유리
  • 제조국가체코 공화국
분류
  • BIMobject 카테고리건축 자재 - Glass & Glazing
  • IFC 분류블록
  • Uniclass 2015 코드Pr_20_93_33
  • Uniclass 2015 설명Glass blocks and panels
  • CSI 마스터 형식 2014 코드08 81 00
  • CSI 마스터 형식 2014 제목Glass Glazing
  • OmniClass 번호23-15 15 21
  • OmniClass 제목Wall Blocks