제품 게시
Clear 3030_10
Clear 3030_10
Clear 3030_10
Clear 3030_10

    Clear 3030_10

    For projects that require walls with large surfaces and for the façades of large, multi-storey buildings, Technology line offers glass block 3030/10 with a 30x30 cm format and a thickness of 10 cm. Glass block 3030/10 is available in the smooth and wavy glass design and with three different finishings (transparent, satin finished on 1 side or 2 sides) or in the crossed version with wide lines in combination with the transparent finishing.
    사양
    • 3030/10 Seves Glassblock - Vertical structures

      THERMAL INSULATION U (W/m2K): 3.0

      SOUND INSULATION (dB):  35

      FIRE RESISTANCE CLASS:  NPD

      DIMENSIONS (cm): 29,8x29,8x9,8

      WEIGHT (Kg): 7,50

      PIECES/M2 (9 pcs/m²): 9

      PACKAGE:

      N. PIECES/BOX: 3

      N. PIECES/PALLET: 108


      glass brick - vetromattone - vetrocemento - brique de verre - bloque de vidrio

    기술 사양
    • 특징 참조Clear_3030_10
    • 제품군TECHNOLOGY altri formati e spessori
    • 제품분류Clear 3030/10
    • 유형개체 (단일 개체)
    • 게시일2020-07-17
    • 에디션 넘버1
    • 높이(mm)298
    • 너비(mm)298
    • 깊이(mm)98
    관련성
    • 주 재료유리
    • 부 재료유리
    • 제조국가체코 공화국
    분류
    • BIMobject 카테고리건축 자재 - Glass & Glazing
    • IFC 분류블록
    • UNSPSC 이름Blocks
    • UNSPSC 코드301315
    • Uniclass 2015 코드Pr_20_93_33
    • Uniclass 2015 설명Glass blocks and panels
    • CSI 마스터 형식 2014 코드08 81 00
    • CSI 마스터 형식 2014 제목Glass Glazing
    • OmniClass 번호23-15 15 21
    • OmniClass 제목Wall Blocks