제품 게시
BCU 350 Wall Frame Unit Inc Cistern

BCU 350 Wall Frame Unit Inc Cistern

Compact design 350 mm wide
사양
  • Wall frame for wall hung WC, NF approved components, 10-year guarantee, self supporting, possible wall fixing. Adjustable height from 1100 to 1300 mm, width 350 mm, adjustable depth from 147 to 245 mm. Factory preset flush at 6/4 litres, insulated cistern equipped with a dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Front flush plate actuation. Supplied with 90° outlet bend made from PVC and WC connector. Supplied without flush plate.
기술 사양
  • 특징 참조31-2104-10_DE
  • 제품군Concealed cisterns
  • 제품분류BCU 350
  • 유형개체 (단일 개체)
  • 게시일2019-07-11
  • 에디션 넘버1
  • 너비(mm)350
관련성
  • 주 재료철
  • 부 재료플라스틱
  • 설계국가모나코
  • 제조국가모나코
  • 순 중량(Kg)21.24
분류
  • BIMobject 카테고리위생 - Toilet Cisterns
  • IFC 분류탱크
  • CSI 마스터 형식 2014 코드10 28 13
  • CSI 마스터 형식 2014 제목Toilet Accessories
  • OmniClass 번호23-31 19 00
  • OmniClass 제목Toilets
  • CSI 단일 형식 II 코드D2010
  • CSI 단일 형식 II 제목Plumbing Fixtures