제품 게시
Smarty Flush Plate
Smarty Flush Plate
Smarty Flush Plate
Smarty Flush Plate
Smarty Flush Plate
Smarty Flush Plate
    SIAMP UK

    Smarty Flush Plate

    SMARTY, elegant design. FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - DESIGN: Available in different models and various decorative finishes, lightweight and resistant to shocks.
    사양
    • Smarty is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INGENIO 10003493 PC SMARTY - Ingenio - 100% Noir Mat SIAMP 31191060 PC SMARTY - INGENIO - 100% Blanc SIAMP 31191160 PC SMARTY - INGENIO - Aspect chromé mat/Chromé brillant SIAMP 31191260 PC SMARTY - INGENIO - Chromé brillant/Aspect chromé mat SIAMP 31191460 PC SMARTY - Ingenio - 100% Chromé brillant SIAMP 31191960 PC SMARTY - Ingenio - 100% Aspect chromé mat SIAMP For INTRASLIM & 536 10003407 PC SMARTY DV 100% Noir Mat SIAMP 31191010 PC SMARTY DV Blanche SIAMP 31191110 PC SMARTY DV MAT/brillant Siamp 31191210 PC SMARTY DV BRILLANT/mat Siamp 31191410 PC SMARTY DV 100% CHROME BRILLANT SIAMP 31191910 PC SMARTY DV 100% MAT SIAMP
    기술 사양
    • 특징 참조Smarty
    • 제품군Flush plates
    • 제품분류Smarty
    • 유형개체 (단일 개체)
    • 게시일2021-10-11
    • 에디션 넘버1
    • 높이(mm)180
    • 너비(mm)200
    • 깊이(mm)11
    관련성
    • 주 재료ABS
    • 부 재료플라스틱
    • 설계국가모나코
    • 제조국가모나코
    • 순 중량(Kg)0.39
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류액츄에이터
    • Uniclass 2015 코드Pr_75_50_46_31
    • Uniclass 2015 설명Flush control devices
    • OmniClass 번호23-31 25 00
    • OmniClass 제목Toilet and Bath Specialties
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures