제품 게시
Ingenio Automatic Flush - ABS
Ingenio Automatic Flush - ABS
Ingenio Automatic Flush - ABS
Ingenio Automatic Flush - ABS
    SIAMP

    Ingenio Automatic Flush - ABS

    A greater hygiene and comfort with the contactless flush solutions FOCUS ON: • Hygiene • Flushing efficiency • Water saving • Design FEATURES: • Presence sensor, cycle starting after 15 seconds • Small flush when presence is between 15 sec. and 2 minutes • Large flush when presence is more than 2 minutes • Forced flush (hand presence in between 2 and 5 sec. in front of sensor) • Cleaning/Maintenance mode (lasts 5 min, hand presence more than 8 sec. in front of sensor) • Self-diagnosis • To be connected to mains (supplied with transformer) • Lock • Cladding thickness in between 16 and 80 mm
    사양
    • AUTOMATIC FLUSH PLATE is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description 10000650 Contactless Automatic flush plate - Ingenio - Access Black edition 10000651 Contactless Automatic flush plate - Ingenio - Access White 10000652 Contactless Automatic flush plate - Ingenio - Access Bright edition
    기술 사양
    • 특징 참조Chasse-Auto-ABS
    • 제품군Flush plates
    • 제품분류Auto
    • 유형개체 (단일 개체)
    • 게시일2020-10-09
    • 에디션 넘버1
    • 높이(mm)180
    • 너비(mm)236
    • 깊이(mm)13
    관련성
    • 주 재료ABS
    • 부 재료플라스틱
    • 설계국가모나코
    • 제조국가모나코
    • 순 중량(Kg)2.2
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류액츄에이터
    • Uniclass 2015 코드Pr_40_20_76
    • Uniclass 2015 설명Sanitary accessories
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures