제품 게시
Moon Flush Plate
Moon Flush Plate
Moon Flush Plate
    SIAMP

    Moon Flush Plate

    MOON The crescent moon FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - ESSENTIAL: Simple but effective, lightweight and resistant to shocks.
    사양
    • Segmented is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INTRASLIM & 536 10003608 PC DV MOON 100% CHR BRILLANT logo SIAMP 31181510 PC MOON DV Blanche LOGO SIAMP 31181610 PC MOON DV CHR MAT/BRILL LOGO SIAMP 31181710 PC MOON DV CHR BRILL/MAT SIAMP
    기술 사양
    • 특징 참조Moon
    • 제품군Flush plates
    • 제품분류Moon
    • 유형개체 (단일 개체)
    • 게시일2020-10-09
    • 에디션 넘버1
    • 높이(mm)181
    • 너비(mm)200
    • 깊이(mm)22
    관련성
    • 주 재료ABS
    • 부 재료플라스틱
    • 설계국가모나코
    • 제조국가모나코
    • 순 중량(Kg)0.35
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류액츄에이터
    • Uniclass 2015 코드Pr_40_20_76
    • Uniclass 2015 설명Sanitary accessories
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures