제품 게시
Reflet 90 Flush Plate
Reflet 90 Flush Plate
    SIAMP

    Reflet 90 Flush Plate

    REFLET 90, clarity and depth of glass. FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - MATERIAL: The purity of glass with its clean forms, the Reflet range offers elegant control plates with depth effects.
    사양
    • REFLET 90 is made from extra clear fully stuck glass. Bright chrome decoration couples with whit or black glass panels Compliant with EN14055. Several avaibale decorations, see below. Item n# Description 31196160 PC REFLET 90 INGENIO Noir/Chromé brillant SIAMP 31196460 PC REFLET 90 INGENIO Blanc/Chromé brillant SIAMP
    기술 사양
    • 특징 참조Reflet-90
    • 제품군Flush plates
    • 제품분류Reflet
    • 유형개체 (단일 개체)
    • 게시일2020-10-09
    • 에디션 넘버1
    • 높이(mm)180
    • 너비(mm)236
    • 깊이(mm)13
    관련성
    • 주 재료유리
    • 부 재료플라스틱
    • 설계국가모나코
    • 제조국가모나코
    • 순 중량(Kg)1.2
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류액츄에이터
    • Uniclass 2015 코드Pr_75_50_46_31
    • Uniclass 2015 설명Flush control devices
    • OmniClass 번호23-31 25 00
    • OmniClass 제목Toilet and Bath Specialties
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures