제품 게시
Square Flush Plate
Square Flush Plate
Square Flush Plate
Square Flush Plate
    SIAMP

    Square Flush Plate

    SQUARE True square design with chrome inserts. FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - DESIGN: Available in different models and various decorative finishes, lightweight and resistant to shocks.
    사양
    • Square is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INGENIO 31204060 PC SQUARE INGENIO Blanc/Inserts brillants SIAMP 31204160 PC SQUARE INGENIO Noir/Inserts brillants SIAMP 31204260 PC SQUARE INGENIO Aspect inox/Inserts brillants SIAMP 31207260 PC SQUARE INGENIO Chromé brillant/Inserts mats SIAMP For INTRASLIM & 536 31204010 PC DV SQUARE BLANC inserts brillants SIAMP 31204110 PC DV SQUARE NOIR MAT inserts brillants SIAMP 31204210 PC DV SQUARE Aspect Inox inserts brillants SIAMP 31207210 PC DV SQUARE BRILLANT inserts mat SIAMP
    기술 사양
    • 특징 참조Square
    • 제품군Flush plates
    • 제품분류Square
    • 유형개체 (단일 개체)
    • 게시일2020-10-09
    • 에디션 넘버1
    • 높이(mm)176
    • 너비(mm)200
    • 깊이(mm)8.5
    관련성
    • 주 재료플라스틱
    • 부 재료플라스틱
    • 설계국가모나코
    • 제조국가모나코
    • 순 중량(Kg)0.41
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류액츄에이터
    • Uniclass 2015 코드Pr_75_50_46_31
    • Uniclass 2015 설명Flush control devices
    • OmniClass 번호23-31 25 00
    • OmniClass 제목Toilet and Bath Specialties
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures