제품 게시
Wabo® FlameGuard II HFG - Horizontal
Sika

Wabo® FlameGuard II HFG - Horizontal

Wabo®FlameGuard II is a factory assembled fire barrier system that has been designed to provide the required fire endurance rating, minimize passage of smoke and accommodate dynamic movement without stress or degradation to its components. It has been designed and tested to meet the most current building codes and test standards.
기술 사양
  • 특징 참조WABO_HFG
  • 제품군Expansion Joints
  • 제품분류Architectural and Parking Expansion Joints
  • 게시일2024-04-01
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 - 접합 시스템
  • IFC 분류건축물 구성요소
  • Uniclass 2015 코드Pr_35_90_27
  • Uniclass 2015 설명Expansion joints
  • CSI 마스터 형식 2014 코드07 95 00
  • CSI 마스터 형식 2014 제목Expansion Control
  • OmniClass 번호23-13 31 21 19 11
  • OmniClass 제목Expansion and Contraction Joints