제품 게시
Prefabricated Floor Joint System Sika® FloorJoint PB-30 EX for Concrete Floors with Gap Widths up to 50 mm
Prefabricated Floor Joint System Sika® FloorJoint PB-30 EX for Concrete Floors with Gap Widths up to 50 mm
Prefabricated Floor Joint System Sika® FloorJoint PB-30 EX for Concrete Floors with Gap Widths up to 50 mm
Prefabricated Floor Joint System Sika® FloorJoint PB-30 EX for Concrete Floors with Gap Widths up to 50 mm
    Sika

    Prefabricated Floor Joint System Sika® FloorJoint PB-30 EX for Concrete Floors with Gap Widths up to 50 mm

    Sika® FloorJoint PB-30 EX is a carbon fiber reinforced polymer (CFRP) composite, prefabricated, floor joint with high mechanical resistance for normal up to medium wear loading conditions. Its sinusoidal surface tooth profile allows for an improved load distribution and results in minimum vibrations under direct car and forklift traffic. The eccentrically arranged teeth rest completely on the opposite side of the joint even when the joint is widened. The joint is easy and quickly to install and reduces vibrations from all types of wheel loadings.

    It is suitable for new build and refurbished joints in concrete / concrete screeds in storage areas, assembly halls, maintenance work-shops, hospitals, schools, warehouses, show rooms, pharmaceutical industry, production etc.

    Characteristics / Advantages

    • Grindable profile for level integration into the floor surface
    • Reduced vibrations under direct car and fork lift traffic
    • Thermal expansion coefficient similar to resin based floors
    • Easy to install / Easy to repair
    • Short down time - Trafficable after 24 hrs
    • Waterproof system design possible
    • High chemical resistance
    • Non corroding
    • High mechanical resistance
    사양
    • Available joint panel heights: 15.00/20.00 mm

    기술 사양
    • 특징 참조floorjoint-pb-30-ex
    • 제품군 Flooring
    • 제품분류Joints
    • 유형개체 (단일 개체)
    • 게시일2022-04-27
    • 에디션 넘버1
    • 높이(mm)20
    • 너비(mm)1200
    • 깊이(mm)255
    분류
    • BIMobject 카테고리바닥재 - 바닥
    • IFC 분류건축물 구성요소
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617
    • Uniclass 2015 코드Pr_35_90_53
    • Uniclass 2015 설명Movement joints
    • CSI 마스터 형식 2014 코드07 90 00
    • CSI 마스터 형식 2014 제목Joint Protection
    • OmniClass 번호23-13 37 23 15
    • OmniClass 제목Movement and Dividing Joints for Coverings and Claddings
    • CSI 단일 형식 II 코드B1010
    • CSI 단일 형식 II 제목Floor Construction

    지역 가용성

    유럽 아시아 아프리카 남아메리카 오세아니아 북미