제품 게시
Heavy-duty, colour-stable, lightly-textured, antistatic, polyurethane floor system Sika® Ucrete® CS10 AS
Sika

Heavy-duty, colour-stable, lightly-textured, antistatic, polyurethane floor system Sika® Ucrete® CS10 AS

Sika® Ucrete® CS10 AS is a colour-stable, heavy-duty, lightly textured, antistatic, polyurethane flooring system. It provides very good resistance to aggressive chemicals, heavy impact and high temperatures.

USES

Sika® Ucrete® CS10 AS may only be used by experienced professionals.

Sika® Ucrete® CS10 AS is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities
  • Defence estates
  • Electronic facilities and data centres

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Resistant to bacterial or mould growth
  • Electrostatically conductive
  • Very good resistance to staining from a specific range of chemicals and food industry products
  • Very good resistance to UV exposure
  • Good yellowing resistance provides long-term colour stability
  • Fast curing
  • Non-tainting after curing
  • Good temperature resistance
기술 사양
  • 특징 참조sika_ucrete_cs10_as
  • 제품군Flooring
  • 제품분류PU Hybrid
  • 유형개체 (단일 개체)
  • 게시일2024-09-02
  • 에디션 넘버1
관련성
  • 주 재료2C Polyurethane
  • 부 재료시멘트
분류
  • BIMobject 카테고리바닥재 - Coatings & Coverings
  • IFC 분류건축물 구성요소
  • Uniclass 2015 코드Pr_35_31_68_70
  • Uniclass 2015 설명Resin floor coatings
  • CSI 마스터 형식 2014 코드09 67 23
  • CSI 마스터 형식 2014 제목Resinous Flooring
  • OmniClass 번호23-15 17 29
  • OmniClass 제목Floor Finishing Coatings

지역 가용성

유럽 아시아 아프리카 남아메리카 오세아니아 북미