제품 게시
Heavy-duty, gloss finish, polyurethane floor system with a defined profile Sika® Ucrete® DP10 Gloss
Sika

Heavy-duty, gloss finish, polyurethane floor system with a defined profile Sika® Ucrete® DP10 Gloss

Sika® Ucrete® DP10 Gloss is a heavy-duty, polyurethane flooring system with a defined profile for slip resistance. It has a gloss finish and provides very good resistance to aggressive chemicals, heavy impact and high temperatures.

USES

Sika® Ucrete® DP10 Gloss may only be used by experienced professionals.

Sika® Ucrete® DP10 Gloss is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Resistant to bacterial or mould growth
  • Very good mechanical resistance
  • Impermeable to liquids
  • Very good temperature resistance
  • Very good resistance to staining from a specific range of chemicals and food industry products
  • Non-tainting from the end of mixing
기술 사양
  • 특징 참조sika_ucrete_dp10_gloss
  • 제품군Flooring
  • 제품분류PU Hybrid
  • 유형개체 (단일 개체)
  • 게시일2024-09-02
  • 에디션 넘버1
관련성
  • 주 재료2C Polyurethane
  • 부 재료시멘트
분류
  • BIMobject 카테고리바닥재 - Coatings & Coverings
  • IFC 분류건축물 구성요소
  • Uniclass 2015 코드Pr_35_31_68_70
  • Uniclass 2015 설명Resin floor coatings
  • CSI 마스터 형식 2014 코드09 67 23
  • CSI 마스터 형식 2014 제목Resinous Flooring
  • OmniClass 번호23-15 17 29
  • OmniClass 제목Floor Finishing Coatings

지역 가용성

유럽 아시아 아프리카 남아메리카 오세아니아 북미