제품 게시
Antistatic, smooth, heavy-duty polyurethane floor system Sika® Ucrete® MFAS-C
Sika

Antistatic, smooth, heavy-duty polyurethane floor system Sika® Ucrete® MFAS-C

Sika® Ucrete® MFAS-C is a heavy-duty resin floor system that provides a smooth, protective, antistatic floor finish, suitable for applications in predominantly dry ESD and ECF environments.

USES

Sika® Ucrete® MFAS-C is used as a wearing layer screed for Sika® Ucrete® flooring systems.

Sika® Ucrete® MFAS-C is used in the electronics industry to protect sensitive electronic devices and in explosion hazarded areas. Sika® Ucrete® MFAS-C is used within dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities
  • Clean rooms
  • Electronic facilities and data centres
  • Defence estates

    Please note:

  • The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Resistant to bacterial or mould growth Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Electrostatically conductive
  • Very good resistance to specific chemicals
  • Very good mechanical resistance
  • Impermeable to liquids
  • Non-tainting after curing
  • Odourless
  • Thermal expansion properties similar to concrete
  • Tolerant to substrates with high moisture content
사양
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13036-4 pendulum test (wet floor using 4S rubber): 35 Conformity to DIN51130: R10 V- Electrical behaviour: Resistance to earth (EN1081): < 5 x 10⁴ Ω Thermal resistance: 4 mm thickness: Minimum service Tª: -15ºC; Maximum service Tª: +70ºC Colors: Red, yellow, green, orange, grey, cream, blue and green/brown
기술 사양
  • 특징 참조sika_ucrete_mfas-c
  • 제품군Flooring
  • 제품분류PU Hybrid
  • 유형개체 (단일 개체)
  • 게시일2024-04-01
  • 에디션 넘버1
관련성
  • 주 재료2C Polyurethane
  • 부 재료시멘트
분류
  • BIMobject 카테고리바닥재 - Coatings & Coverings
  • IFC 분류건축물 구성요소
  • Uniclass 2015 코드Pr_35_31_68_70
  • Uniclass 2015 설명Resin floor coatings
  • CSI 마스터 형식 2014 코드09 67 23
  • CSI 마스터 형식 2014 제목Resinous Flooring
  • OmniClass 번호23-15 17 29
  • OmniClass 제목Floor Finishing Coatings

지역 가용성

유럽 아시아 아프리카 남아메리카 오세아니아 북미