제품 게시
Hygienic, smooth, heavy-duty polyurethane terrazzo floor screed Sika® Ucrete® TZ
Sika

Hygienic, smooth, heavy-duty polyurethane terrazzo floor screed Sika® Ucrete® TZ

Sika® Ucrete® TZ is a smooth, polyurethane, heavyduty terrazzo floor with a decorative aesthetic. It has very good resistance to aggressive chemicals, heavy abrasion and temperatures up to +150 °C.

USES

Sika® Ucrete® TZ is used as a wearing layer screed for Sika® Ucrete® flooring systems. Sika® Ucrete® TZ is used within dry process areas including the following application areas:

  • Pharmaceutical facilities
  • Chemical and processing facilities
  • Clean rooms
  • Warehouses
  • Defence estates
  • Electronic facilities and data centres

    Please note:

  • The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Resistant to bacterial or mould growth
  • Seamless and hygienic
  • Easy to clean and maintain
  • Non-tainting from the end of mixing
  • Good resistance to abrasion
  • Good resistance to specific chemicals
  • Good temperature resistance
  • Low VOC emissions
  • Tolerant to substrates with high moisture content
사양
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13036-4 pendulum test (wet floor using 4S rubber): 35 – 40 Thermal resistance: 9 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +120 ºC; Steam cleanable: Fully 12 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +130 ºC; Steam cleanable: Fully Colors: Red, yellow, green, orange, grey, cream, blue and green/Brown
기술 사양
  • 특징 참조sika_ucrete_tz
  • 제품군Flooring
  • 제품분류PU Hybrid
  • 유형개체 (단일 개체)
  • 게시일2024-04-01
  • 에디션 넘버1
관련성
  • 주 재료2C Polyurethane
  • 부 재료시멘트
분류
  • BIMobject 카테고리바닥재 - Coatings & Coverings
  • IFC 분류건축물 구성요소
  • Uniclass 2015 코드Pr_35_31_68_70
  • Uniclass 2015 설명Resin floor coatings
  • CSI 마스터 형식 2014 코드09 67 23
  • CSI 마스터 형식 2014 제목Resinous Flooring
  • OmniClass 번호23-15 17 29
  • OmniClass 제목Floor Finishing Coatings

지역 가용성

유럽 아시아 아프리카 남아메리카 오세아니아 북미