제품 게시
Silikal® ESD
Silikal® ESD
    Silikal® GmbH

    Silikal® ESD

    SILIKAL® ESD is a high-grade, electrically conductive coating system. A high graded ESD flooring system with conductivity 104 – 106 Ohm.

    사양
    • Technical Details

      - Curing time: Treatable/resistant to work/foot traffic – after 16 – 20 hours
                             Resistant to light mechanical stresses – after 2 – 3 days
                             Fully resistant to chemical and mechanical stresses – after 7 days 

      - Minimum hardening temperature: +10 °C (room and floor temperature)
      - Abrasion resistance: Class AR 1 – Heavy duty
      - Temperature resistance: 0 °C to +60 °C (+80 °C for short periods, e.g. for cleaning purposes)
      - Chemical resistance: Refer to Silikal chemical resistance table
      - Water Vapour Permeability: Class II (EN ISO 7783-2)
      - Fire behaviour: Efl-S1 (EN ISO 13501-1)
      - Electrical resistance floor/footwear 7.5 · 105 ≤ Rg ≤ 3.5 · 107 Ω (DIN EN 61340-5-1)
      - Thickness: 1.3 – 1.5 mm
      - Colour Range: Please refer to Silikal Colour Concept

    기술 사양
    • 특징 참조silikal_esd
    • 제품군Flooring
    • 제품분류Epoxy
    • 유형개체 (단일 개체)
    • 게시일2020-02-13
    • 에디션 넘버1
    관련성
    • 주 재료에폭시
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리바닥재 - Coatings & Coverings
    • IFC 분류Floor
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617
    • Uniclass 2015 코드Pr_35_31_68_70
    • Uniclass 2015 설명Resin floor coatings
    • CSI 마스터 형식 2014 코드09 60 00
    • CSI 마스터 형식 2014 제목Flooring
    • OmniClass 번호23-15 17 29 13 19
    • OmniClass 제목Resinous Flooring
    • CSI 단일 형식 II 코드C3020
    • CSI 단일 형식 II 제목Floor Finishes