제품 게시
Ultra-Thin & High-Performance Insulation - SLIMISOL® System - SINIAT
Ultra-Thin & High-Performance Insulation - SLIMISOL® System - SINIAT
Ultra-Thin & High-Performance Insulation - SLIMISOL® System - SINIAT
    Siniat France

    Ultra-Thin & High-Performance Insulation - SLIMISOL® System - SINIAT

    DESCRIPTION

    Optimized technical-economic solution for thermal insulation of internal walls from the inside. 

    IMPLEMENTATION

    In accordance with the local standards technical recommandation, test reports, Siniat specifications and market specifications.




    사양
    • DESCRIPTION

      Optimized technical-economic solution for thermal insulation of internal walls from the inside. 

      IMPLEMENTATION

      In accordance with the local standards technical recommandation, test reports, Siniat specifications and market specifications.


    기술 사양
    • 특징 참조FR_LW_SLIMISOL
    • 제품군Partitions & Interior walls
    • 제품분류Insulation boards
    • 유형조립식 (다중 개체)
    • 게시일2020-06-30
    • 에디션 넘버1
    • 너비(mm)600
    관련성
    • 주 재료단열
    • 부 재료회반죽
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리건축 자재 - 단열
    • IFC 분류벽
    • ETIM 코드EC000406
    • ETIM 이름Thermal insulation
    • UNSPSC 이름Thermal insulation
    • UNSPSC 코드301415
    • Uniclass 2015 코드Ss_25_45_72
    • Uniclass 2015 설명Rendered insulation systems
    • CSI 마스터 형식 2014 코드07 21 00
    • CSI 마스터 형식 2014 제목Thermal Insulation
    • OmniClass 번호23-13 25 19
    • OmniClass 제목Thermal Insulation 

    지역 가용성

    유럽
    프랑스