제품 게시
ECOdesk BAFFLE
ECOdesk BAFFLE
ECOdesk BAFFLE
ECOdesk BAFFLE
ECOdesk BAFFLE
ECOdesk BAFFLE
ECOdesk BAFFLE
ECOdesk BAFFLE
ECOdesk BAFFLE
ECOdesk BAFFLE
    Slalom

    ECOdesk BAFFLE

    ECOdesk is a thermoformed sound-absorbing panel, created for desk application. Thanks to the distance of 20 cm between each section, ECOdesk can satisfy multiple dimensional requests, from the smallest workstations to the largest ones. Available in 40 and 60 cm height, it is also combinable. It allows defining different degrees of interrelation and sound-impedance. The latter element is of fundamental importance especially in the design of large open spaces with team-space collaboration forms. Thanks to its versatility and lightness, the ECOdesk family naturally expands to increase the acoustic comfort with ceiling baffle, wall and freestanding applications. Available in more than one hundred colours, ECOdesk effectively combines technical performance with an attractive design. Choosing your size is easy like eating chocolate squares!

    사양
    • Sound absorption: Alpha W 0,70 | NRC 0,65 [Uni En Iso 11654]

      Fire Reaction: B-s1, d0 [EN 13501-1:2007+A1] | Class A [ASTM 84]

      Green Labels: Greenguard, Greenguard gold, VOC, HPD

    기술 사양
    • 특징 참조ECOdesk_BAFFLE
    • 제품군Thermobonded sound-absorbing panels
    • 제품분류Baffles
    • 유형개체 (단일 개체)
    • 게시일2025-03-17
    • 에디션 넘버1
    관련성
    • 주 재료폴리에스테르
    • 부 재료직물
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리가구 - 음향 시설
    • IFC 분류가구 요소
    • OmniClass 번호23-15 19 15 13 11
    • OmniClass 제목Acoustical Ceiling Panels

    지역 가용성

    유럽 아시아 북미 아프리카 남아메리카