제품 게시
ECOstrong FREESTANDING
ECOstrong FREESTANDING
ECOstrong FREESTANDING
ECOstrong FREESTANDING
ECOstrong FREESTANDING
ECOstrong FREESTANDING
ECOstrong FREESTANDING
ECOstrong FREESTANDING
ECOstrong FREESTANDING
ECOstrong FREESTANDING
    Slalom

    ECOstrong FREESTANDING

    ECOstrong is a thermoformed sound-absorbing panel, with classic and tasteful dimension. It interacts with spaces and corrects acoustic reverberation with great flexibility. It easily becomes suitable for ceiling application, it turns into a baffle and ends up becoming a wall covering. But not only that: besides being at the service of architecture, ECOstrong is at the service of the user!It therefore composes freestanding of various heights to create privacy areas, it becomes a backrest for seats or a practical and comfortable totem.Credits: high acoustic performance.

    사양
    • Sound absorption: Alpha W 0,85 | NRC 0,79 [Uni En Iso 11654]

      Fire Reaction: B-s2, d0 [EN 13501-1:2018] | Class A [ASTM 84]

      Green Labels: Greenguard, Greenguard gold, VOC, HPD

    기술 사양
    • 특징 참조ECOstrong_FREESTANDING
    • 제품군Thermobonded sound-absorbing panels
    • 제품분류Partitions
    • 유형개체 (단일 개체)
    • 게시일2025-03-17
    • 에디션 넘버1
    관련성
    • 주 재료폴리에스테르
    • 부 재료직물
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리가구 - 음향 시설
    • IFC 분류가구 요소
    • OmniClass 번호23-21 11 00
    • OmniClass 제목Commercial Furniture

    지역 가용성

    유럽 아시아 북미 아프리카 남아메리카