제품 게시
MF Wide Frame Sloan 2" Wall-hung Wide Frame Mirror
Sloan Valve

MF Wide Frame Sloan 2" Wall-hung Wide Frame Mirror

Sloan 1/4" Wall-hung Wide Frame Mirror 1/4" Wide frame mirrors are available in multiple distinctive finishes, ranging from Polished Chrome, Graphite, and Brushed Nickel. Available in standard 24" x 36" and narrow 18" x 36" sizes. Includes an easy-mount steel base and 18 gauge stainless steel hangers for quick installation. LEED-eligible.
사양
  • Features

    • Sloan's 1/4" Wide Frame Mirrors are a minimalist design that compliments the aesthetic of your restroom.
    • Multiple finish options that match Sloan's fixtures including Polished Chrome, Brushed Nickel, and Graphite
    • Available in two widths: narrow 18" × 36" or standard 24" × 36"
    • 1/4" thick mirror with polished edges. Guaranteed against silver spoilage for 15 years
    • Vandal-resistant mounting includes an easy-mount steel base and 22-gauge stainless steel hangers for quick installation
    • Steel frame adds protection from breaking and chipping
    • No visible screws
    • LEED-eligible. Supporting sustainability in design (LEED MR c4, LEED EQ c4.2)
기술 사양
  • 특징 참조mf-Wide-frame-wall-hung-mirror
  • 제품군Mirrors
  • 제품분류LED Mirrors
  • 유형개체 (단일 개체)
  • 게시일2024-07-08
  • 에디션 넘버1
분류
  • BIMobject 카테고리위생 - 거울
  • ETIM 코드EC010550
  • ETIM 이름Mirror
  • Uniclass 2015 코드Pr_25_71_53_06
  • Uniclass 2015 설명Bathroom mirrors
  • CSI 마스터 형식 2014 코드08 83 00
  • CSI 마스터 형식 2014 제목Mirrors
  • OmniClass 번호23-21 37 13 15
  • OmniClass 제목Mirrors

지역 가용성

아시아 북미 남아메리카 아프리카