제품 게시
SIDELINE Corner Soap Basket- 2 Levels
Smedbo

SIDELINE Corner Soap Basket- 2 Levels

Sideline - Corner Soap Basket, Double in Polished Chrome. Concealed fastening. Because the soap basket is produced in solid brass it will never rust. Soap Basket Hook DK2100 suitable for use with this basket. This range of flexible shower and bath baskets answers a functional need in a very stylish way. The core material is solid brass, finished in brushed or polished chrome. Similar corner soap basket is also available under Home and House series.
기술 사양
  • 특징 참조DK1022
  • 제품군Sideline
  • 제품분류Soap Basket Corner
  • 유형개체 (단일 개체)
  • 게시일2012-11-28
  • 에디션 넘버1
  • 높이(mm)295
  • 너비(mm)207
  • 깊이(mm)207
관련성
  • 주 재료놋쇠
  • 부 재료크롬
  • 설계국가스웨덴
  • 제조국가스웨덴
  • 순 중량(Kg)1.235
분류
  • BIMobject 카테고리위생 - 저장
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56

지역 가용성

유럽 아시아 북미 아프리카