제품 게시
Model 1500 Smoke Curtain
Smoke Guard

Model 1500 Smoke Curtain

The M1500 Smoke Curtain provides smoke control for entire buildings by strategically closing off hallways and other spaces that could be a conduit for smoke to spread. The M1500 is lightweight, easy to conceal after installation and available in customized sizes that make it a perfect fit for any space without compromising design to provide adequate fire protection. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
사양
  • Country: United States Housing Width: 72"-144" Maximum Ceiling Height: 12' Opening Size: 6'-12' Region: North America
기술 사양
  • 특징 참조1500_Smoke_Curtain
  • 제품군Fire protection
  • 제품분류Smoke curtains
  • 유형개체 (단일 개체)
  • 게시일2014-04-01
  • 에디션 넘버1
관련성
  • 주 재료섬유 유리
  • 부 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리내화성 제품 - 화재 차단재
  • Uniclass 2015 코드Ss_25_30_29_95
  • Uniclass 2015 설명Vertical smoke curtain systems
  • CSI 마스터 형식 2014 코드07 80 00
  • CSI 마스터 형식 2014 제목Fire and Smoke Protection
  • OmniClass 번호23-17 21 15 13
  • OmniClass 제목Smoke Curtains
  • CSI 단일 형식 II 코드D40
  • CSI 단일 형식 II 제목FIRE PROTECTION