제품 게시
Expanded Corkboard STD 1000x500x40mm
Expanded Corkboard STD 1000x500x40mm
Expanded Corkboard STD 1000x500x40mm
Expanded Corkboard STD 1000x500x40mm
Expanded Corkboard STD 1000x500x40mm
    SOFALCA

    Expanded Corkboard STD 1000x500x40mm

    The use of expanded corkboard (ICB) in the thermal and sound insulation in the inside of walls, allows an increase of the thermal and sound comfort. It can be used to fill the void in masonry walls, used in walls with gypsum board finishing or in rehabilitations, using the ICB type cork OSB, either in walls or in paving’s.

    기술 사양
    • 특징 참조insulation-expandend-corkboard-wall-40mm
    • 제품군Insulation
    • 제품분류WALL
    • 유형개체 (단일 개체)
    • 게시일2025-02-10
    • 에디션 넘버1
    관련성
    • 주 재료코르크
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리건축 자재 - 단열
    • IFC 분류건축물 구성요소
    • ETIM 코드EG020500
    • ETIM 이름Building - insulation material
    • Uniclass 2015 코드Pr_25_71_97_16
    • Uniclass 2015 설명Corkboards
    • OmniClass 번호23-13 25 19 11
    • OmniClass 제목Slab and Board Thermal Insulation