제품 게시
AS Elastomeric Firestop Joint Spray
AS Elastomeric Firestop Joint Spray

    AS Elastomeric Firestop Joint Spray

    SpecSeal AS200 Elastomeric Spray is a latex-based elastomeric firestop spray for construction joints and perimeter fire barrier applications. AS200 cures to form a durable seal that resists the passage of the products of combustion while accommodating for high dynamic joint movement

    사양
    • The fire protective joint coating shall be a water-based, non-halogenated elastomeric coating and shall contain no solvents, inorganic fibers, nor asbestos. The coating shall dry to form a flexible, moisture resistant film and shall adhere to all common construction surfaces. The coating shall provide up to 50 percent movement. The coating shall be thixotropic and shall be capable of being applied by airless spray, brush or trowel. The approved coating shall be SpecSeal® AS200 Elastomeric Spray.

    기술 사양
    • 특징 참조sti-firestop-spray-as200
    • 제품군Firestopping
    • 제품분류SpecSeal®
    • 유형개체 (단일 개체)
    • 게시일2017-08-21
    • 에디션 넘버1
    관련성
    • 주 재료아크릴
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리내화성 제품 - 화재 차단재
    • UNSPSC 이름Fire protection
    • UNSPSC 코드4619