제품 게시
Amber Glass 8560 - STUDIO Collection® Design Resin
Amber Glass 8560 - STUDIO Collection® Design Resin
Amber Glass 8560 - STUDIO Collection® Design Resin

    Amber Glass 8560 - STUDIO Collection® Design Resin

    STUDIO Collection®


    The STUDIO Collection® is a specialty material unmatched in depth, clarity, and color-fueled design options. Made from a proprietary resin blend, this design resin is unique from other surface products for its luminous and 3-dimensional characteristics. But it still has the properties of solid surface: it’s thermoformable, durable, safe, and repairable.

    Add brilliance and create dramatic mood settings using the Glass, Petals or Frosted Glass Series for backlit bars, countertops, tables, store fixtures, partitions and more. Or choose the Metallic Series to evoke earth, water and precious metals for a nod to nature with a bit of shimmer, inviting the use of lighting as an added dimension. 

    Color outside the lines with the Chromatix™ Program from STUDIO Collection®. Choose from one of the Chromatix™ Design Series: Whimsy, Petals, Glass or Sea Glass. Pick any Pantone color or simply provide a color sample, request your Glass, Petals, Frosted Glass or Whimsy sample, and get up to 2 free sample iterations for review.

    Many customers are now looking to use the STUDIO Collection® as an alternative to glass, porcelain, recycled glass, and other high-end surfaces because of its durability, repairability, seamless look, and unique aesthetic.

    The most common applications for Studio include but are not limited to:

    • Backlit Bar Tops
    • Furniture
    • Store Fixtures
    • Cash Wraps
    • Partitions
    • Wall Art
    • Countertops

    The possibilities are limited only by your imagination.

    • Custom color options available with the CHROMATIX™ program
    • Translucency gives a 3-dimensional quality and backlighting is possible for a dramatic effect
    • Safe, hygienic, and NSF Certified: inconspicuous seams leave no place for bacteria to hide
    • Repairable
    • Thermoformable for curved and custom applications
    • Veined patterns available
    • Up to 40% recycled – SCS Certified
    • Can be finished to matte, satin, and high polished finishes
    • Available in sheets sized 36″ x 120″ x 1/2″ thick (914.mm x 3048mm x 12.mm)

    Also see our Avonite Surfaces®, a brand of Aristech Surfaces, products provide high end aesthetic surfacing solutions for all architectural and design applications with the industry's broadest line of colors, patterns and designs. Our acrylic solid surface brings design inspirations to life. Shape your inspiration today.


    8560

    기술 사양
    • 특징 참조studio-AmberGlass
    • 제품군Studio Collection®
    • 제품분류Surfaces
    • 유형개체 (단일 개체)
    • 게시일2018-06-28
    • 에디션 넘버1
    • 높이(인치)120
    • 너비(inches)36
    • 깊이(inches)0.5
    관련성
    • 주 재료폴리에스테르 수지
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리주방 - Counter tops
    • IFC 분류가구 요소
    • UNSPSC 이름Panels or paneling
    • UNSPSC 코드30161505
    • Uniclass 2015 코드Pr_40_50
    • Uniclass 2015 설명Furnishings
    • CSI 마스터 형식 2014 코드12 00 00
    • CSI 마스터 형식 2014 제목Furnishings
    • OmniClass 번호23-21 19 00
    • OmniClass 제목Casework
    • CSI 단일 형식 II 코드E20
    • CSI 단일 형식 II 제목FURNISHINGS
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
    비슷한 제품