제품 게시
B-0133-BJ EasyInstall Pre-Rinse, Spring Action, 8" Wall Mount, Wall Bracket, B-0107-J Spray Valve 1.07 GPM @ 60 PSI

B-0133-BJ EasyInstall Pre-Rinse, Spring Action, 8" Wall Mount, Wall Bracket, B-0107-J Spray Valve 1.07 GPM @ 60 PSI

B-0133-BJ, EasyInstall Pre-Rinse, Spring Action, 8" Wall Mount, Wall Bracket, B-0107-J Spray Valve 1.07 GPM @ 60 PSI
사양
  • 8" wall mount mixing faucet w/ polished chrome plated brass body, EasyInstall 18" riser for quick installation, 44" flexible stainless steel hose w/ heat resistant gray handle and hold down ring
기술 사양
  • 특징 참조ts-brass-B-0133-BJ
  • 제품군Pre-Rinse Units
  • 제품분류Pre-Rinse Units
  • 유형개체 (단일 개체)
  • 게시일2024-05-09
  • 에디션 넘버1
관련성
  • 제조국가미국
  • 순 중량(Kg)11.8
분류
  • BIMobject 카테고리주방 - 수도꼭지