제품 게시
Desert
Tarkett

Desert

Desert lends a feeling of vast, open spaces to the indoors with its subtly layered organic design. Like the shifting sands of the desert, this textured carpet tile collection allows you to play with the space to create a serene flooring scheme. With a wider spectrum of new muted shades to bridge existing neutral and accent colours, the restyled palette of DESSO Desert presents multiple combinations for creative expression.


DESSO Desert comes standard with our affordable ProBase backing. Adding our recyclable EcoBase carpet tile backing, makes both backing and yarn fully recyclable and Cradle to Cradle® Silver level certified. In addition, the new SoundMaster XLite acoustic backing can be added, for improved sound absorption.

사양
    • Yarn recycled content: 75%
    • Total recycled content: 56,9%
    • Optionally available with EcoBase backing - 100% recyclable, contains up to 91% recycled and bio-based content.
    • Optionally available with SoundMaster XLite acoustic backing
    • Made in Europe
기술 사양
  • 특징 참조desso-desert
  • 제품군DESSO
  • 제품분류Carpet
  • 유형개체 (단일 개체)
  • 게시일2020-12-18
  • 에디션 넘버1
관련성
  • 주 재료폴리에스테르
  • 설계국가네덜란드
분류
  • BIMobject 카테고리바닥재 - 카펫
  • IFC 분류지붕마감
  • UNSPSC 이름Carpeting
  • UNSPSC 코드30161701
  • Uniclass 2015 코드Pr_35_57_11
  • Uniclass 2015 설명Carpets, carpet tiles, coverings, underlays and mats
  • CSI 마스터 형식 2014 코드09 68 13
  • CSI 마스터 형식 2014 제목Tile Carpeting
  • OmniClass 번호23-15 17 17 13
  • OmniClass 제목Carpet Tiles
  • CSI 단일 형식 II 코드C3020
  • CSI 단일 형식 II 제목Floor Finishes

비슷한 제품

별점 2.1/5 2.1 (13)