제품 게시
Catnic ANG - Solid Leaf wall Lintels - Angle
Catnic ANG - Solid Leaf wall Lintels - Angle
Catnic ANG - Solid Leaf wall Lintels - Angle
    Tata Steel
    보관됨

    Catnic ANG - Solid Leaf wall Lintels - Angle

    Easy to use Solid Wall Single Leaf wall Lintels. The ANG lintels are hot dip galvanised Angles for standard duty use in 102mm exterior walls. Some ANG lintels are powder coated for superb weather, impact and abrasion resistance
    기술 사양
    • 특징 참조catnic-ang
    • 제품군Lintels
    • 제품분류Catnic
    • 유형개체 (단일 개체)
    • 게시일2016-08-11
    • 에디션 넘버1
    관련성
    • 주 재료
    • 제조국가영국
    분류
    • BIMobject 카테고리건축 - Beams & Lintels
    • IFC 분류구조재
    • UNSPSC 이름Steel beams
    • UNSPSC 코드30101704
    • Uniclass 2015 코드Pr_20_85_48
    • Uniclass 2015 설명Lintels
    • OmniClass 번호23-13 21 25 11
    • OmniClass 제목Lintels
    • CSI 단일 형식 II 코드B2010
    • CSI 단일 형식 II 제목Exterior Walls