제품 게시
Tell Manufacturing DC100018 12641 Adjustable Aluminum Closer, Grade 1, Size 1-4
Tell Manufacturing DC100018 12641 Adjustable Aluminum Closer, Grade 1, Size 1-4
Tell Manufacturing DC100018 12641 Adjustable Aluminum Closer, Grade 1, Size 1-4
Tell Manufacturing DC100018 12641 Adjustable Aluminum Closer, Grade 1, Size 1-4
Tell Manufacturing DC100018 12641 Adjustable Aluminum Closer, Grade 1, Size 1-4
Tell Manufacturing DC100018 12641 Adjustable Aluminum Closer, Grade 1, Size 1-4
Tell Manufacturing DC100018 12641 Adjustable Aluminum Closer, Grade 1, Size 1-4

    Tell Manufacturing DC100018 12641 Adjustable Aluminum Closer, Grade 1, Size 1-4

    Commercial grade 1 door closer, 2 million cycles, adjustable size 1-4, fits interior 2'6", exterior 3'0", aluminum finish, ADA compliant, with parallel arm bracket and back check, same Hole pattern as Norton 1600 and Yale 50 series.

    As Featured On Amazon.com

    #doorcloser

    기술 사양
    • 특징 참조Tell-Manufacturing-12641-600-Series-Adjustable-Door-Closer
    • 제품군Commercial Door Closer
    • 제품분류600 Series
    • 유형문서(정보)
    • 게시일2019-03-12
    • 에디션 넘버1
    • 높이(인치)3.5
    • 너비(inches)5
    • 깊이(inches)13
    관련성
    • 주 재료알루미늄
    • 부 재료철
    • 설계국가미국
    • 순 중량(Lbs)6
    분류
    • BIMobject 카테고리문 - Hardware
    • UNSPSC 이름Door closers
    • UNSPSC 코드30171514
    • CSI 마스터 형식 2014 코드08 10 00
    • CSI 마스터 형식 2014 제목Doors and Frames
    • OmniClass 번호23-17 19 11 19 11
    • OmniClass 제목Door Closers

    지역 가용성

    북미
    미국