제품 게시
TSL-GR45 Hinged grab bar
TSL-GR45 Hinged grab bar
TSL-GR45 Hinged grab bar
TSL-GR45 Hinged grab bar
TSL-GR45 Hinged grab bar
TSL-GR45 Hinged grab bar
TSL-GR45 Hinged grab bar
TSL-GR45 Hinged grab bar
TSL-GR45 Hinged grab bar
TSL-GR45 Hinged grab bar
    The Splash Lab

    TSL-GR45 Hinged grab bar

    his high quality DDA-compliant hinged single-arm grab bar in AISI304 stainless steel is an ideal support device for commercial washrooms. Weighing 6kg, it has been rigorously tested and features an easy-to-use slow-fall mechanism. A sturdy and durable locking mechanism securely holds the bar in either a vertical or horizontal position, making this dropdown Doc M grab bar both versatile and safe for public washrooms. Its minimalist aesthetic, clean lines, concealed fixings and concealed flushplate make it an attractive addition to the contemporary washspace™.
    사양
    • Weight 6.0Kg 

      Stainless steel grade 304

    기술 사양
    • 특징 참조TSL-GR45
    • 유형개체 (단일 개체)
    • 게시일2021-04-15
    • 에디션 넘버1
    • 높이(mm)785
    • 깊이(mm)144
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)6
    분류
    • BIMobject 카테고리위생 - 욕실 소품