제품 게시
P-01 Holder, 2-pack
P-01 Holder, 2-pack
P-01 Holder, 2-pack
P-01 Holder, 2-pack
P-01 Holder, 2-pack
P-01 Holder, 2-pack
P-01 Holder, 2-pack
    Toolflex

    P-01 Holder, 2-pack

    Toolflex One Holders, 2-pack, for P-01 54-3 and P-01 94-5.

    Note! Individual holders cannot be mounted seperately.

    Robust and flexible tool holder system with one-size-fits-all function - virtually all cleaning handles fit. 
    Possible to remove complete rail or individual holder without using any hardware. 

    - One-size-fits-all holder (15-35mm)
    - Hygienic design 
    - Click 'n Go function
    - Approved for food contact
    - HACCP compliant (available in 8 colours)
    - NSF & HCV-EU Certified

    Applications: kitchen and restaurants, food and beverage process industry, institutions, hotel and lodging, healthcare and to create order in narrow spaces such as janitor closets.

    사양
    • Available in 8 colours

    기술 사양
    • 특징 참조Toolflex_TF1
    • 제품군Professional
    • 제품분류Toolflex One P-01
    • 유형조립식 (다중 개체)
    • 게시일2020-10-01
    • 에디션 넘버1
    • 높이(mm)85
    • 너비(mm)75
    • 깊이(mm)43
    관련성
    • 주 재료플라스틱
    • 부 재료플라스틱
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)0.06
    분류
    • BIMobject 카테고리가구 - 후크 행거

    지역 가용성

    유럽 오세아니아 북미 남아메리카 아시아 아프리카