제품 게시
VALSIR RAINPLUS®
VALSIR RAINPLUS®
VALSIR RAINPLUS®
    Valsir

    VALSIR RAINPLUS®

    별점 4.4/54.4(11 리뷰)
    The ultimate solution in case of rain. Rainplus® represents the most modern technology in the constructions sector and in the drainage of rainfall from the roofs of medium and large size buildings. The system makes use of the building height as the driving force, which together with the effect of negative pressure, allows high speed flow rates to be reached thus maximising drainage efficiency. The Rainplus® siphonic drainage system is made up of special outlets that are patented, designed and tested to American Standard ASME A112.6.9 and European Standard EN 1253 and connected to HDPE® high density polyethylene pipes. The outlets also incorporate special components that allow installation on any type of roof and waterproofing sheet.
    기술 사양
    • 특징 참조RAINPLUS
    • 제품군Siphonic Roof Drainage System
    • 제품분류RAINPLUS
    • 유형개체 (단일 개체)
    • 게시일2017-05-25
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료폴리에틸렌
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리배관 - 배수
    • IFC 분류콘센트
    • UNSPSC 이름Roofing drains
    • UNSPSC 코드30151605
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
    비슷한 제품

    별점 4.5/5 4.5 (18)
    별점 4.5/5 4.5 (42)
    별점 4.7/5 4.7 (34)