제품 게시
VALSIR TRAPS
VALSIR TRAPS
VALSIR TRAPS
VALSIR TRAPS
    Valsir

    VALSIR TRAPS

    별점 4.7/54.7(7 리뷰)
    A world of high performing solutions. To complement the waste product lines, Valsir supplies a wide range of innovative and patented solutions to suit all requirements and installation types. Such as the shallow syphon T-58 with a height of just 58 mm making it the ideal solution in installations with a reduced depth and limited height, guaranteeing maximum drainage efficiency and thanks to the double hydraulic seal it provides the capacity of sealing off odours far greater than standard requirements. The Valsir range of traps and syphons also includes a range of grids and covers with an innovative design.
    기술 사양
    • 특징 참조TRAPS
    • 제품군Waste and Drainage System
    • 제품분류Traps
    • 유형개체 (단일 개체)
    • 게시일2017-02-03
    • 에디션 넘버1
    관련성
    • 주 재료폴리프로필렌
    • 부 재료폴리프로필렌
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리배관 - 배수
    • IFC 분류플로우 부속
    • UNSPSC 이름Plumbing connectors
    • UNSPSC 코드40141720
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
    비슷한 제품

    별점 4.5/5 4.5 (18)
    별점 4.5/5 4.5 (42)
    별점 4.7/5 4.7 (34)