제품 게시
Fixed in frame window - VEKA Softline 70 AD
Fixed in frame window - VEKA Softline 70 AD
Fixed in frame window - VEKA Softline 70 AD
Fixed in frame window - VEKA Softline 70 AD
Fixed in frame window - VEKA Softline 70 AD
    VEKA

    Fixed in frame window - VEKA Softline 70 AD

    별점 3.8/53.8(5 리뷰)

    UPVC windows made from VEKA profiles benefit any house. The timelessly classic lines and slightly rounded contours of the SOFTLINE system blend in perfectly with all architectural styles, whether modern or traditional, newly built or renovated. And the technology inside is a perfect match: complex 5-chamber profiles take advantage of the insulating properties of air to fulfil the most demanding heat retention requirements. So you will experience a comfortable, balanced atmosphere whatever the weather – and succeed in significantly reducing your heating bill.

    기술 사양
    • 특징 참조fixed-in-frame-window-veka
    • 제품군VEKA Softline 70 AD
    • 제품분류Fixed Windows
    • 유형개체 (단일 개체)
    • 게시일2021-11-11
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료유리
    • 설계국가독일
    분류
    • BIMobject 카테고리창 - 고정 프레임
    • IFC 분류창
    • ETIM 코드EC003536
    • ETIM 이름Window (complete with frame)
    • Uniclass 2015 코드Pr_30_59_98_92
    • Uniclass 2015 설명Unplasticized polyvinyl chloride (PVC-U) window units
    • OmniClass 번호23-17 13 17 11
    • OmniClass 제목Plastic Fixed Windows